??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A456-0000-20-RN024-006
HELP_VARIABLE
Company
Balluff
Description
Receptacles
Bill of material
BALLUFF BCC A456-0000-20-RN024-006
VERF
Availability
no more available
BC
Order code
BCC0A68
TC
Artikelbezeichnung
BCC A456-0000-20-RN024-006
PX
Product view
46837_01
ICON
W
Gewicht
0.078 Kg
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = 1"-Male, straight, 6-pin, Number of conductors = 6, Conductor cross-section = 18 AWG, Lead length L = 0.60 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 5.5 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.