??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A314-A314-A314-T0001-000
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC A314-A314-A314-T0001-000
VERF
Availability
Available
BC
Order code
BCC071Y
TC
Artikelbezeichnung
BCC A314-A314-A314-T0001-000
PX
Product view
45399_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
T-Splitters
W
Gewicht
0.063 Kg
TRAFFIC
Customs number
85369095
DESCRIPT
Description
Connection 1 = 7/8"-Female, 4-pin, Connection 2 = 7/8"-Female, 4-pin, Connection 3 = 7/8"-Male, 4-pin, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 8.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.