??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BAW Q80KA-UAC50F-S4-504
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW Q80KA-UAC50F-S4-504
VERF
Availability
Available
BC
Order code
BAW005J
TC
Artikelbezeichnung
BAW Q80KA-UAC50F-S4-504
PX
Product view
40925_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
0.441 kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = 80 x 40 x 80 mm, Style Housing = block style, Installation = non-flush, Range = 0...50 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = falling on approach, Limit frequency –3 dB = 15 Hz, Repeat accuracy per BWN = ±12 µm, Non-linearity max. = ±750 µm [15…35 mm]; ±1500 µm [5…15 mm, 35…45 mm]; ±2000 µm [0…5 mm, 45…50 mm], Housing material = PBT, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 3-pin, Operating voltage Ub = 20...30 VDC, Ambient temperature = -10...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code