??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BAM MC-XA-054-D06,5-4
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XA-054-D06,5-4
VERF
Availability
Available
BC
Order code
BAM038U
TC
Product identifier
BAM MC-XA-054-D06,5-4
PX
Product view
57377_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.006 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for sensors Ø6.5 mm, Material = Brass nickel-plated, Dimension = 10 × 12 mm, Mounting part = Screws, clamps, Ambient temperature = -25...85 °C
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code