??
Сваляне на CAD модели
Селекция на CAD модел
Налични продукти: 1
BALLUFF BAE SA-OH-060-YI-S75G
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BAE SA-OH-060-YI-S75G
VERF
Availability
Available
BC
Order code
BAE011C
TC
Artikelbezeichnung
BAE SA-OH-060-YI-S75G
PX
Product view
57636_AB
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Amplifier for sensor heads
W
Gewicht
0.03500 kg
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = SA-OH, Dimension = 10 x 32.5 x 77.3 mm, Interface = 2x PNP/NPN//push-pull NO/NC IO-Link 1.1, Display = Communication - Green LED, flashing, Output 1 active - LED yellow, Setting = Counter mode, Delay time, Dynamic function, External teach function, Factory setting (Reset), IO-Link, Light-on/dark-on, On-/off delay, SIO mode/IO-Link mode, Window function/standard switching function, Teach stat./dyn./man., Teach 1-Point/2-Point/dyn., Sensitivity (switch point), Gain, Hysteresis, Adjuster = Configuration via IO-Link, Connection = Connector, M8x1-Male, 4-pin, Housing material = PA PA 6, Operating voltage Ub = 15...30 VDC, Approval/Conformity = CE, WEEE, cULus, UKCA
CAE
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code