??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BAE LX-VS-RI100
HELP_VARIABLE
公司
Balluff
描述
视觉系统和机器的照明
明细表
BALLUFF BAE LX-VS-RI100
VERF
可用性
可得到
BC
订购代码
BAE000K
TC
产品识别器
BAE LX-VS-RI100
PX
产品视图
46092_00
TECH
技术细节
技术细节
ICON
W
重量
0.450 Kg
TRAFFIC
海关编号
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Ring light, Dimension = Ø 116 x 20.5 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 750 mA, 1370 mA (Boost mode), Operating mode = Normal (continuous operation), Boost (continuous operation with cooling), Digital inputs = Trigger, Material = Aluminium anodized, black Glass, Illumination area = Ø 100 mm/Ø 60 mm, Light type = LED infrared, Wave length = 875 nm, Beam angle = 30 °, Ambient temperature = -10...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP54
CAE
EPlan
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code