{balluff/safety/induktive_sicherheitssensoren/bes_asmtab.prj},{NB=BALLUFF BID R01K-4M100},{BC=BID000T},{LM1=MIN},{LS1=MIN},{LS2=MIN},{LM2=MIN},{W=0.015},{BAA038=-25},{BAD849=36},{BAD823=26.0},{BAA039=70},{BAD856=13.0},{AAT066=MIN},{AAC962=MIN},{BAD843=MIN},{AAC965=MIN},{BAD844=5},{BAH436=MIN},{BAD815=MIN},{BAD826=MIN},{ST=BE},{TC=BID R01K-4M100},{AB=BID R01K-4M100},{AB1=BID_R01K-4M100},{PV=PV311273},{PX=55854_00},{ICON=55854_00.bmp},{PWEB=yes},{RENDER=20170328_BID_Bristle},{EDZ=BAL.BID000T},{TRAFFIC=85051990},{BG=26 x 36 x 13 mm},{ANS=},{SORT=Enger (Ein-) Bauraum.},{EIN=},{GW=Thermoplast, glasfaserverstärkt},{MEASRAN=},{IEC=},{OPPRIN=berührungslos (magnetisch)},{ZUL=CE;cULus;WEEE},{WEBINC=Magnetcodierte Sicherheitsschalter}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 21
BALLUFF BID_R01K-4M100