??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML TSC-I281-13ZZ-M0007
HELP_VARIABLE
Company
Balluff
Description
Magnetic Tape assembled BML-TSC
Bill of material
BALLUFF BML TSC-I281-13ZZ-M0007
TC
Product identifier
BML TSC-I281-13ZZ-M0007
PX
Product view
BML-TSC
MABE
Dimensions
Width = 10 mm, height = 1.35 mm
TYP
Type
POL
Pole width
2 mm
COD
Pole width
GK
accuracy class
REF
Reference point
BEF
Type of mounting
ADB
Cover strip
L
Length dimension
L1
length
L2
Position of reference point 1 or segment length
cm
L3
Distance from reference point 2 to reference point 1 or period distance
cm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D