??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL7-A110-M0025-B-S32
HELP_VARIABLE
Company
Balluff
Description
BTL7 A1_ Analog
Bill of material
BALLUFF BTL7-A110-M0025-B-S32
TC
Product identifier
BTL7-A110-M0025-B-S32
PX
Product view
43832_00
SW
Interface
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
GT
Thread type
SA02
Connection type
SA
Connection type
POS
Position sensor
AUS
Output signal
A
0.000 mm
G
Thread
- mm
TRAFFIC
Customs number
W
Weight
0.4 Kg
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D