??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSW 813-493-X64-WA-03L2
HELP_VARIABLE
Company
Balluff
Description
BSW 813 - With Safety Switching Elements
Bill of material
BALLUFF BSW 813-493-X64-WA-03L2
TC
Product identifier
BSW 813-493-X64-WA-03L2
BAUFORM
Rotary cam switch
AUS
Equipment
ANS
No. of switch positions
WEL
Shaft ends Ø20 mm
mm
ANB
Drive type
A
125 mm
B
105 mm
C
199 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D