??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 819-B02-D08-46-10
HELP_VARIABLE
Company
Balluff
Description
BNS 819 Multiple Position Switches Series 46
Bill of material
BALLUFF BNS 819-B02-D08-46-10
TC
Product identifier
BNS 819-B02-D08-46-10
PX
Product view
0571
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
mm
L2
distance L2
49 mm
SE
Snap switches
SV
Connector
RENDER
Render
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D