{balluff/safety/sicherheitslichtvorhange/sicherheitslichtvorhange_asmtab.prj},{NB=BALLUFF BLG 4A-105-19X-030-O01-SX Range 150},{BC=BLG0011},{RMAX=19000},{W=1.500},{BAA038=0},{BAD894=19000},{BAD912=1050},{BAH436=24},{BAD849=1133.2},{BAD823=32.3},{BAD824=30},{BAA039=55},{BAD856=37.0},{BAD945=950},{ST=IN},{TC=BLG 4A-105-19X-030-O01-SX},{AB=BLG 4A-105-19X-030-O01-SX},{AB1=BLG_4A-105-19X-030-O01-SX},{PV=PV152637},{PX=54171_01},{PXX=54171},{ICON=54171_00.bmp},{PWEB=yes},{RENDER=},{EDZ=BAL.BLG0011},{TRAFFIC=90314990},{BG=32.3 x 1133.2 x 37 mm},{ANS=Steckverbinder, M12x1-Stecker},{DETV=30 mm},{REAMAX=19 ms},{RW=19 m},{SFH=1050 mm},{ASTG=56},{WEBINC=Basic Handschutz},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BLG_4A_XXX_DE_L18_DOK_924013_01_000.pdf},{H=150}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 28
BLG_4A-105-19X-030-O01-SX