??
ダウンロード(CADデータ)
CADモデル選択
選択可能な製品数: 1
BALLUFF BSP V002-DV004-A06A1A-S4
HELP_VARIABLE
会社名
Balluff
説明
Pressure sensors - Pressure sensors
部品表
BALLUFF BSP V002-DV004-A06A1A-S4
VERF
Availability
Available
BC
Order code
BSP00FW
TC
Product identifier
BSP V002-DV004-A06A1A-S4
PX
Product view
49998_02
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
WEBINC
Product family
Pressure sensors without display
W
Weight
0.130 Kg
TRAFFIC
Customs number
90262020
TC1
DESCRIPT
Description
Measuring range = –1...2 bar, Accuracy = ±0.5 % FSO BFSL, Overload pressure = 4 bar, Burst pressure = 10 bar, Operating voltage Ub = 8...32 VDC, Analog output = Analog, current 4…20 mA, Connection = Connector, M12x1-Male, 4-pin, Process connection = G 1/4" (DIN 3852), Process connection material = 1.4301 stainless steel, Gasket, material = FKM, Housing material = 1.4301 stainless steel, Media temperature = -40...125 °C, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code