??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BOS R090K-PU-RD11-02
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS R090K-PU-RD11-02
VERF
可用性
可得到
BC
订购代码
BOS029Z
TC
产品识别器
BOS R090K-PU-RD11-02
PX
产品视图
58433_AB
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
W
重量
0.04800 kg
TRAFFIC
海关编号
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = R090K, Dimension = 10.7 x 32.7 x 19.5 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED, red light, Range = 50...150 mm, Connection = Cable, 2.00 m, PVC, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code