??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BOH TK-G03-004-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TK-G03-004-01-S49F
VERF
Availability
Available
BC
Order code
BOH000Z
TC
Artikelbezeichnung
BOH TK-G03-004-01-S49F
PX
Product view
51358_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01600 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = G03, Dimension = Ø 3 x 5.6 mm, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Beam characteristic = divergent, max. 3.5°, Light type = microSPOT-LED red light, Light spot size = Ø 10 mm at 100 mm, Range = 0...500 mm, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = 1.4301 stainless steel, -, Material sensing surface = Epoxy, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code