??
ダウンロード(CADデータ)
CADモデル選択
選択可能な製品数: 1
BALLUFF BOH DI-M06-002-02-S49F
HELP_VARIABLE
会社名
Balluff
説明
Photoelectric sensors
部品表
BALLUFF BOH DI-M06-002-02-S49F
VERF
Availability
Available
BC
Order code
BOH003R
TC
Artikelbezeichnung
BOH DI-M06-002-02-S49F
PX
Product view
51349_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01500 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = M6, Dimension = Ø 6 x 12 mm, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED infrared, Light spot size = Ø 30 mm, Range = 0...60 mm, Connection = Cable with connector, M8x1-Female, 2 m, PUR, Housing material = Brass, nickel-plated, Material sensing surface = PMMA, Approval/Conformity = CE, UKCA, WEEE
CAE
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code