??
Сваляне на CAD модели
Селекция на CAD модел
Налични продукти: 1
BALLUFF BNS 819-B02-D16-61-16-10
HELP_VARIABLE
Company
Balluff
Description
BNS 819 Multiple Position Switches Series 61
Bill of material
BALLUFF BNS 819-B02-D16-61-16-10
TC
Product identifier
BNS 819-B02-D16-61-16-10
PX
Product view
0655
GF
Housing form
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
mm
L2
distance L2
48 mm
L3
gap L3
mm
FA
Function indicator
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code