??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 819-B04-D08-40-10
HELP_VARIABLE
Company
Balluff
Description
BNS 819 Multiple Position Switches Series 40
Bill of material
BALLUFF BNS 819-B04-D08-40-10
TC
Artikelbezeichnung
BNS 819-B04-D08-40-10
PX
Product view
54136
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
8 mm
L2
distance L2
50 mm
SE
Snap switches
SV
Connector
FA
Function indicator
W
Gewicht
0.00 kg
TRAFFIC
Customs number
DESCRIPT
Description
Mechanical cam switch
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.