??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CU-M-D12-B040-02
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CU-M-D12-B040-02
VERF
Availability
Available
BC
Order code
BAM02JT
TC
Product identifier
BMS CU-M-D12-B040-02
PX
Product view
53247_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.171 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = Mounting system, Use = for mounting system BMS, for holding rods with Ø12 mm, Material = Zinc chrome plated, matte, Dimension = 60 x 30 x 42.8 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.