??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BMF 305-HW-32
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMF 305-HW-32
VERF
Availability
Available
BC
Order code
BAM00LW
TC
Product identifier
BMF 305-HW-32
PX
Product view
41018_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.009 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BMF mounting bracket, Application = Pneumatic cylinder with integrated groove, Use = for magnetic sensors BMF 305, Material = Aluminum Anodized, Ambient temperature = -40...85 °C
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code