??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BMF 07M-PS-D-2-S49-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 07M-PS-D-2-S49-00,3
VERF
Availability
Available
BC
Order code
BMF000K
TC
Product identifier
BMF 07M-PS-D-2-S49-00,3
PX
Product view
40526_00
ICON
WEBINC
Product family
Tubular sensors
W
Weight
0.013 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 6.5 x 30 mm, Principle of operation = Magnetic field sensor, Connection = M8x1-Male, 3-pin, Cable = PUR, 0.3 m, Application = Flexible mounting, Switching distances, 20 mm possible, Mounting part = Clamps, Housing material = Brass, nickel-plated, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호