??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS L-503-PU1-15
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BIS L-503-PU1-15
VERF
Availability
Available
BC
Order code
BCC00R4
TC
Artikelbezeichnung
BIS L-503-PU1-15
PX
Product view
43515_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Product Group = LF (125 kHz), Principle of operation = Connection cable, Connection = Cable with connection housing, 15.00 m, PU, Housing material = PBT, Interface = parallel, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.