??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BGL 50C-001-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 50C-001-S4
VERF
Availability
Available
BC
Order code
BGL0037
TC
Artikelbezeichnung
BGL 50C-001-S4
PX
Product view
45594_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.23000 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = C, Dimension = 18 x 100 x 93.5 mm, Fork opening = 50 mm, Interface = 2x PNP normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Special optical feature = Light array, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = 3 x 28 mm Light exit, Connection = Connector, M12x1-Male, 4-pin, Housing material = Aluminium, Anodized, Material sensing surface = PMMA, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호