??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BGL 30A-011-S49
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BGL 30A-011-S49
VERF
可用性
可得到
BC
订购代码
BGL003J
TC
产品识别器
BGL 30A-011-S49
PX
产品视图
45199_01
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
槽型光电式传感器
W
重量
0.09000 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = A, Dimension = 10 x 50 x 68 mm, Fork opening = 30 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Special optical feature = Water detection, Beam characteristic = Divergent, Light type = Infrared, Light spot size = Ø 2.5 mm Light exit, Connection = Connector, M8x1-Male, 3-pin, Housing material = Zinc, Die casting, Painted, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code