??
下载CAD模型
CAD模型选择
可提供的产品: 1
BALLUFF BES R01ZC-PSC50B-BZ00,2-GS04-W13
HELP_VARIABLE
公司
Balluff
描述
感应式传感器
明细表
BALLUFF BES R01ZC-PSC50B-BZ00,2-GS04-W13
VERF
可用性
可得到
BC
订购代码
BES048N
TC
产品识别器
BES R01ZC-PSC50B-BZ00,2-GS04-W13
PX
产品视图
48626_01
ROT
旋转
°
NPOS
Nut position
TECH
技术细节
技术细节
ICON
AC
Accessories
-
WEBINC
产品系列
Schweißfest;Induktive Standardsensoren
BFORM
结构
32x20x8
W
重量
0.038 kg
TRAFFIC
海关编号
85365019
DESCRIPT
Description
Dimension = 32 x 20 x 8 mm, Style Housing = 32x20x8, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Housing material = Zinc, Die casting, partly coated, Material sensing surface = ceramic coated, Connection = Cable with connector, M12x1-Male, 4-pin, 0.20 m, TPU, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Housing resistant to weld spatter
CAE
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
代码