??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BES Q08ZC-PSC20B-BP06
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q08ZC-PSC20B-BP06
VERF
Availability
Available
BC
Order code
BES01TT
TC
Artikelbezeichnung
BES Q08ZC-PSC20B-BP06
PX
Product view
41493_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
8x8
W
Gewicht
0.076 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 40 x 8 x 8 mm, Style Housing = 8x8, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally open (NO), Switching frequency = 3000 Hz, Housing material = Zinc, Die casting, Material sensing surface = PBT, Connection = Cable, 6.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호