??
ダウンロード(CADデータ)
CADモデル選択
選択可能な製品数: 1
BALLUFF BES M18MI-PSC70B-S04G-W01
HELP_VARIABLE
会社名
Balluff
説明
Inductive Sensors
部品表
BALLUFF BES M18MI-PSC70B-S04G-W01
VERF
Availability
Available
BC
Order code
BES02KE
TC
Artikelbezeichnung
BES M18MI-PSC70B-S04G-W01
PX
Product view
40950_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schweißfest
BFORM
Style
M18x1
W
Gewicht
0.056 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 65 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 7 mm, Switching output = PNP normally open (NO), Switching frequency = 50 Hz, Housing material = Brass, PTFE coated, Material sensing surface = ceramic coated, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = 5...60 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, cULus, WEEE, Additional features = Weld immune
CAE
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code