??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BCS S04K501-PSCFNG-S04G-T50
HELP_VARIABLE
公司
Balluff
描述
BCS
明细表
BALLUFF BCS S04K501-PSCFNG-S04G-T50
VERF
可用性
可得到
BC
订购代码
BCS011F
TC
产品识别器
BCS S04K501-PSCFNG-S04G-T50
PX
产品视图
50662_01
ICON
RH
带/不带框架支架
WEBINC
产品系列
接触式液位传感器
W
重量
0.167 Kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 30 x 96 mm, Series = S04, Thread (A) = G 1/2", Installation = non-flush, Connection = Connector, M12x1-Male, 4-pin, Switching output = PNP normally open (NO), Switching frequency = 5 Hz, Sensitivity = teachable depending on media, Function = Smart Level 100, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = 1.4404 stainless steel, Material sensing surface = PEEK, Ambient temperature = -40...85 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, WEEE, cULus, IP rating = IP68
CAE
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code