??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BCS Q40BBAA-PSICFHC-EP00,3-GS04
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS Q40BBAA-PSICFHC-EP00,3-GS04
VERF
Availability
Available
BC
Order code
BCS018A
TC
Product identifier
BCS Q40BBAA-PSICFHC-EP00,3-GS04
PX
Product view
57278_02
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor non-contacting
W
Weight
0.035 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 40 x 40 x 10 mm, Series = Q40, Installation = flush with container outer wall, Connection = Cable with connector, M12x1-Male, 3-pin, 0.30 m, PUR, Switching output = PNP normally open (NO) Programmable, Switching frequency = 10 Hz, Interface = IO-Link 1.1, Sensitivity = teachable depending on media, Function = Smart Level 50, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = PBT, Material sensing surface = PBT, Ambient temperature = -20...80 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code