??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BCS M12BBG1-NSC80H-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M12BBG1-NSC80H-EP02
VERF
Availability
Available
BC
Order code
BCS00R2
TC
Product identifier
BCS M12BBG1-NSC80H-EP02
PX
Product view
45649_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.045 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 12 x 61 mm, Series = M12, Thread (A) = M12x1, Installation = non-flush, Connection = Cable, 2.00 m, PUR, Switching output = NPN normally open (NO), Switching frequency = 100 Hz, Range = 1...8 mm, Sensitivity = Switching distance adjustable, Housing material = PBT, Material sensing surface = PBT, Ambient temperature = -25...85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호