??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BCC S425-S414-3A-606-PX0434-050
HELP_VARIABLE
公司
Balluff
描述
连接导线
明细表
BALLUFF BCC S425-S414-3A-606-PX0434-050
VERF
可用性
可得到
BC
订购代码
BCC0CL7
TC
产品识别器
BCC S425-S414-3A-606-PX0434-050
PX
产品视图
48972_04
ICON
TRAFFIC
海关编号
85444290
TECH
技术细节
Tech. Detail
EDZ
DESCRIPT
Description
Special characteristics = Washdown, Connection 1 = M12x1-Female, angled, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Power indicator = LED green/no, Function indicator = yes/no, Function indicator (Pin 4) = LED yellow, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, Ecolab, WEEE
CAE
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code