??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M455-0000-2A-RN054-006
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M455-0000-2A-RN054-006
VERF
Availability
Available
BC
Order code
BCC0CYN
TC
Artikelbezeichnung
BCC M455-0000-2A-RN054-006
PX
Product view
49587_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 5-pin, A-coded, Number of conductors = 5, Conductor cross-section = 22 AWG, Lead length L = 0.60 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.