??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BCC M425-M425-3A-661-PX0534-030
HELP_VARIABLE
公司
Balluff
描述
连接导线
明细表
BALLUFF BCC M425-M425-3A-661-PX0534-030
VERF
可用性
可得到
BC
订购代码
BCC08FY
TC
产品识别器
BCC M425-M425-3A-661-PX0534-030
PX
产品视图
44886_00
ICON
TRAFFIC
海关编号
85444290
TECH
技术细节
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, angled, 5-pin, A-coded, Connection 2 = M12x1-Male, angled, 5-pin, A-coded, Power indicator = LED green/no, Function indicator = yes/no, Function indicator (Pin 2) = LED white, Function indicator (Pin 4) = LED yellow, Cable = PUR black, 3 m, drag chain compatible, Number of conductors = 5, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code