??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-M412-3B-329-PS72N1-050
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M415-M412-3B-329-PS72N1-050
VERF
Availability
Available
BC
Order code
BCC0A15
TC
Artikelbezeichnung
BCC M415-M412-3B-329-PS72N1-050
PX
Product view
46250_02
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, B-coded, Connection 2 = M12x1-Male, straight, 2-pin, B-coded, Interface = Profibus, Cable = PUR Shielded violet, 5 m, drag chain compatible, Number of conductors = 2, Cable temperature, fixed routing = -40...70 °C, Cable temperature, flexible routing = -20...60 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.