??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-M314-3F-RA102-000
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M415-M314-3F-RA102-000
VERF
Availability
Available
BC
Order code
BCC0F2U
TC
Artikelbezeichnung
BCC M415-M314-3F-RA102-000
PX
Product view
50841_00
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 4-pin, A-coded, Connection 2 = M8x1-Male, straight, 4-pin, A-coded, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67, Ambient temperature = -25...85 °C, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.