??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BCC M415-M313-3F-300-PX0334-003
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M415-M313-3F-300-PX0334-003
VERF
Availability
Available
BC
Order code
BCC03M9
TC
Artikelbezeichnung
BCC M415-M313-3F-300-PX0334-003
PX
Product view
44272_03
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M8x1-Male, straight, 3-pin, A-coded, Cable = PUR black, 0.3 m, drag chain compatible, Number of conductors = 3, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code