??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M414-E894-8G-672-ES34N9-350
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M414-E894-8G-672-ES34N9-350
VERF
Availability
Available
BC
Order code
BCC0KRA
TC
Artikelbezeichnung
BCC M414-E894-8G-672-ES34N9-350
PX
Product view
50173_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 4-pin, D-coded, Connection 2 = RJ45-Male, straight, 4-pin, Interface = Ethernet/IP, Cable = TPE Shielded Orange, 35 m, drag chain compatible, Number of conductors = 4, Cable temperature, flexible routing = -40...80 °C, Operating voltage Ub = 42 VDC / 30 VAC, Rated current (40 °C) = 1.0 A, IP rating = IP67/IP20, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.