??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M414-0000-1L-003-PX04A5-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M414-0000-1L-003-PX04A5-020
VERF
Availability
Available
BC
Order code
BCC0LUA
TC
Artikelbezeichnung
BCC M414-0000-1L-003-PX04A5-020
PX
Product view
58257_00
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, straight, 4-pin, L-coded, Cable = PUR black, 2 m, drag chain compatible, Number of conductors = 4, Conductor cross-section = 1.5 mm², Cable temperature, fixed routing = -40...80 °C, Cable temperature, flexible routing = -30...80 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 16.0 A, IP rating = IP65, IP67, IP69K, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.