??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BCC A315-A315-30-330-VS85N6-020
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC A315-A315-30-330-VS85N6-020
VERF
Availability
Available
BC
Order code
BCC09YE
TC
Artikelbezeichnung
BCC A315-A315-30-330-VS85N6-020
PX
Product view
45278_02
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = 7/8"-Female, straight, 5-pin, Connection 2 = 7/8"-Male, straight, 5-pin, Interface = DeviceNet Thin, Cable = PVC Shielded gray, 2 m, Number of conductors = 4, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68/IP67, IP68, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code