??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A314-M415-30L-750-PX04A5-003
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC A314-M415-30L-750-PX04A5-003
VERF
Availability
Available
BC
Order code
BCC0M9W
TC
Artikelbezeichnung
BCC A314-M415-30L-750-PX04A5-003
PX
Product view
58321_00
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = 7/8"-Female, straight, 4-pin, Connection 2 = M12x1-Male, straight, 5-pin, L-coded, Cable = PUR black, 0.3 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -40...80 °C, Cable temperature, flexible routing = -30...80 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 9.0 A, IP rating = IP68/IP65, IP67, IP69K, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.