??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BAE LX-VS-HI150
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-HI150
VERF
Availability
Available
BC
Order code
BAE00KP
TC
Product identifier
BAE LX-VS-HI150
PX
Product view
46091_01
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.550 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Background light, Dimension = 130 x 9.5 x 205 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 830 mA, Operating mode = Normal (continuous operation), Digital inputs = Trigger, Material = Aluminium anodized, black Glass PMMA, Illumination area = 150 x 100 mm, Light type = LED infrared, Wave length = 875 nm, Beam angle = 80 ° x 60 °, Ambient temperature = -10...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP54
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호